Single Conveyor Roller Mounting Bracket
$5.43 USD
Ships next day
This mounting bracket is used for mounting single conveyor rollers. The brackets are designed to fit on top of Vention extrusions and are secured into position with 2x standard M8 bolts depending on its orientation. They can be used to build segments of unpowered rollers and are compatible with our current offering of conveyor rollers.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-012-0001 |
Weight | 0.0876 kg |
Dimensions (L x W x H) | 48.0 x 45.0 x 46.93 mm |
Unit Price | $5.43 USD |
Material | Steel |
Surface finish | Black Powder Coat |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0016 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Grooved Rollers for Roller Conveyors, 585mm
MO-CV-001-0585 v3
Roller Conveyor, 855mm x 450mm Powered Segment
MO-CV-016-0855
Roller Conveyor, 855mm x 450mm Unpowered Segment
MO-CV-018-0855
Poly-V Heavy Duty Conveyor Roller, 855mm
MO-CV-015-0855