Safety Module
$989.72 USD
Obsolete
The Safety Module connects to Vention's MachineMotion 2 controller and provides interface capability with all light curtains & area scanners available on Vention's platform. It is intended for applications where access needs to be restricted to certain areas.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SA-008-0000__2 |
Weight | 0.55554 kg |
Dimensions (L x W x H) | 178.0 x 151.0 x 84.5 mm |
Unit Price | $989.72 USD |
Material | ABS, Aluminum |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 24 V |
Temperature Range | 0 to 40 °C |
Included in the Box |
|
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585