Robot Wrist Extensions EX-50- 50 mm
$124.49 USD
Ships in 5 days
Wrist Extensions are ideal for placing products into, or removing products from, a deep container such as a box/ tote. Each extension contains a flange that bolts directly to your robot’s wrist and replicates that flange on the opposite end. Choose from 25mm to 150mm lengths. Add a Suction Cup Mount for attaching a suction cup to the end of the extension. These extensions attach to all sizes and series of Universal Robots and robots with a 50mm bolt circle based on the ISO 9409-1-50-4-M6 standard. Length (flange to flange): 50 mm
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0221 |
Weight | 0.089 kg |
Dimensions (L x W x H) | 63.0 x 50.0 x 63.0 mm |
Unit Price | $124.49 USD |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
End Effector Adapter for Epson T3 Robots
PR-MB-001-0209
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
Epson T6-B602SS
PR-EP-001-0079
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
Cobot End Effector Plate
ST-RB-004-0001