
Rest Button, with 16mm OD
$7.84 USD
Ships next day
High-precision rest buttons with shaft size of 8mm. Compatible with Vention's tooling plates. Can be used as support, side locator pads, and jig feet.
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-RP-001-0001 |
Weight | 0.01 kg |
Dimensions (L x W x H) | 15.0 x 16.0 x 16.0 mm |
Unit Price | $7.84 USD |
Material | Hardened steel |
Surface finish | Black oxide |
Compatible Parts

Height Locator for Dimensional Jig
ST-SP-007-0008

Eccentric Locator for Dimensional Jig
ST-SP-007-0001