
Remote Support Headset
$196.18 USD
Ships next day
Vention's Remote Support Logitech headset is built to last, with its durable aluminum fork and steel headband. The soft memory foam ear pads with passive noise-canceling and premium microphone offers incredible audio quality and accurate voice communications when connected with a Vention expert via Remote Support. Featuring a 2m cable with inline volume and mute and a USB external sound card, the headset can be connected directly to the Pendant V3 while giving you plenty of range to move around.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-TP-015-0000 |
Weight | 0.25 kg |
Dimensions (L x W x H) | 17.2 x 8.2 x 18.2 mm |
Unit Price | $196.18 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-TP-015-0000 |
Weight | 0.25 kg |
Dimensions (L x W x H) | 17.2 x 8.2 x 18.2 mm |
Unit Price | $196.18 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

Flush Inductive Proximity Sensor
CE-SN-004-0003

Planetary Reduction Gearbox, 5:1
MO-PT-001-0001

Non-Flush Inductive Proximity Sensor
CE-SN-004-0001

Universal M18 Sensor Bracket
CE-HW-001-0002

Left Timing Belt Sensor Bumper
MO-LM-015-0001 v2

Right Timing Belt Sensor Bumper
MO-LM-015-0002 v2

Power-Off Brake
MO-PT-002-0001

E-Stop Module with Reset
CE-SA-007-0000

Lockable Hand Wheel
MO-PT-004-0000

MachineMotion 2 - Four Drive
CE-CL-010-0004