Rack Compression Block
$36.51 USD
Ships in 5 days
The rack compression blocks are used to fix the ends of the rack and pinion system. They have a M6 set screw which pushes on the end of the outer most racks to ensure that all the segments are tightly held in polace and smooth operation can be ensured.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-020-0001 |
Weight | 0.06181 kg |
Dimensions (L x W x H) | 67.5 x 43.0 x 9.5 mm |
Unit Price | $36.51 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0016 |
Compatible Parts
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Gear Rack, 540mm
MO-LM-020-0540 v2