R27 Dispense - Cartridge Kit
$5,290.00 USD
Ships in 5 days
The Robot27 Dispense Cartridge Kit is designed to dispense material from 300ml (10 us fl oz.) cartridges. It is ideal for applications requiring larger volumes of material in dots or beads. Several tip configurations are available to support luer adapters and other dispensing tips.
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-RT-001-0536 |
Weight | 1.0 kg |
Dimensions (L x W x H) | 161.0 x 75.0 x 323.0 mm |
Unit Price | $5,290.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Compatible With | Universal Robots UR3, UR5, UR10, UR3e, UR5e, UR10e, UR16e |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
End Effector Adapter for Epson T3 Robots
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
Cobot Tooling Mounting Plate
ST-RB-001-0001 v2