Quick-Change Manual Tool Changer with Air and Electrical (Tool side)
$290.35 USD
Obsolete
The tool side has the ISO 9409-1-50-4-M6 mounting pattern replicating robot wrists with a 50mm mounting pattern and comes equipped with dual pneumatic pass-through and 8-pin electrical connector for use with UR robots.
This tool side must be used with the Quick-Change Manual Tool Changer with Air and Electrical Robot Side with pneumatic and electric pass-through.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | RA-EE-001-0005 |
Weight | 0.32 kg |
Dimensions (L x W x H) | 73.03 x 84.81 x 39.56 mm |
Unit Price | $290.35 USD |
Material | Aluminum |
Surface finish | Black Anodized |
Compatible Parts
45x45 Angular Joint Gusset, with Locators
ST-HP-005-0002
M3-0.5 x 5mm Button Cap Screw
CE-FN-003-2005
M3 Steel Washer with 7mm Outside Diameter
HW-WS-009-0001
Locating Fixture Locking Nut
ST-SP-007-0005