Quick-Change Manual Tool Changer (Tool & Robot Sides)
$795.95 USD
Obsolete
The tool changer is a complete solution consisting of BOTH the robot side and a tool side, and ships with all mounting screws and dowel pin as shown.
Robot Side for Low Profile Series Quick-Change Manual Tool Changer for collaborative and low payload (<50 kg) 6 and 7 axis robots. Direct mount to robot tool flanges with 31.5, 40 and 50mm P.C.D/ B.C.D. Change tools in seconds simply by releasing the locking lever and sliding a new tool into place.
The robot side has the ISO 9409-1-50-4-M6 mounting pattern to be mounted directly to a robot wrist.
The tool side has the ISO 9409-1-50-4-M6 mounting pattern replicating robot wrists with a 50mm mounting pattern.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | RA-EE-001-0006 |
Weight | 0.4 kg |
Dimensions (L x W x H) | 88.66 x 87.15 x 39.08 mm |
Unit Price | $795.95 USD |
Material | Aluminum |
Surface finish | Black Anodized |
Compatible Parts
45x45 Angular Joint Gusset, with Locators
ST-HP-005-0002
M3-0.5 x 5mm Button Cap Screw
CE-FN-003-2005
M3 Steel Washer with 7mm Outside Diameter
HW-WS-009-0001
Locating Fixture Locking Nut
ST-SP-007-0005