Premium Caster Wheel Mounting Plate
$38.75 USD
Obsolete
Mounting plate for premium caster wheels and leveling caster wheel MO-WL-003-0001.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-010-0001__2 |
Weight | 0.2386 kg |
Dimensions (L x W x H) | 100.0 x 90.0 x 11.25 mm |
Unit Price | $38.75 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Compatible Parts
45x45 Angular Joint Gusset, with Locators
ST-HP-005-0002
M3-0.5 x 5mm Button Cap Screw
CE-FN-003-2005
M3 Steel Washer with 7mm Outside Diameter
HW-WS-009-0001
Locating Fixture Locking Nut
ST-SP-007-0005