Polo, Vention Blue, X-Small
$45.00 USD
Obsolete
The Vention polo is a polyester cotton blend pique knit with a 3-button placket, flat knit collar and sleeve cuffs.
Fit: This item runs large.
Please note that this item is FINAL SALE.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MR-PL-001-0004 |
Weight | 0.25 kg |
Unit Price | $45.00 USD |
Material | 65% Polyester 35% Cotton pique knit, 200 g/m² (5.9 oz/yd²). |
Compatible Parts
Polo, Vention Blue, Small
MR-PL-001-0000
Crew neck, Vention blue, Medium
MR-CN-001-0002
Crew neck, Vention blue, X-Large
MR-CN-001-0004
Roots Hoodie, Vention blue, X-Large
MR-HD-001-0003
Roots Hoodie, Vention blue, Large
MR-HD-001-0002
Crew neck, Vention blue, Large
MR-CN-001-0003
Crew neck, Vention blue, Small
MR-CN-001-0000
T-shirt, Vention blue, Small
MR-TS-001-0001
Roots Hoodie, Vention Blue, Small
MR-HD-001-0000
T-shirt, Vention blue, Medium
MR-TS-001-0002