Pneumatic Actuator NPN Position Sensor
$56.64 USD
Ships next day
Powered by SMC, this Normally Closed position sensor can be easily installed on our pneumatic cylinder actuators. It accurately senses the magnetic field of the piston when it passes beneath the sensor. A red LED illuminates when turned ON. Includes a 5-meter long cable with connector for the Digital IO Module v2 (CE-MD-001-0000__2).
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SN-008-0001__2 |
Weight | 0.094000004 kg |
Dimensions (L x W x H) | 20.0 x 5.0 x 12.0 mm |
Unit Price | $56.64 USD |
Material | Plastic |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Included in the Box |
|
Compatible With | Digital I/O Module V2 (CE-MD-001-0000__2) |
Compatible Parts
Pneumatic Box Stopper
MO-AR-007-0050
Guided Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-002-0100
Guided Double-Acting Pneumatic Actuator, 300mm Stroke
MO-AR-002-0300
Compact Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-001-0100