Pivoting Double-Acting Pneumatic Actuator, 200mm Stroke
$167.56 USD
Ships next day
Vention's Pivoting Double-Acting Pneumatic Actuator, Powered by SMC, with 32mm bore and 200mm stroke. This pivoting cylinder presents 3 degrees of freedom and is capable of pushing forces up to 560N. The front clevis bracket has a total range of 100 degrees and the back clevis has a total range of 80 degrees.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-AR-003-0200 |
Weight | 1.9851999 kg |
Dimensions (L x W x H) | 409.0 x 45.0 x 68.0 mm |
Unit Price | $167.56 USD |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 563 N |
Stroke | 200 mm |
Max Linear Speed | 500 mm/s |
Temperature Range | -5 to 60 °C |
Included in the Box |
|
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585