Piab FX Suction Cup

Piab FX Suction Cup

ST-RB-032-1002
supplied by Vention
$57.84 USD
Ships in 2 days
The Piab FX suction cups provide a durable and long last material with a high lift capacity. See the attached documentation for the load capacity based on the available.
QTY:
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number ST-RB-032-1002
Weight 0.068 kg
Dimensions (L x W x H) 77.0 x 75.0 x 57.0 mm
Unit Price $57.84 USD

Technical Specifications

Spec Attribute Spec Value

General Specifications

Spec Attribute Spec Value
Part Number ST-RB-032-1002
Weight 0.068 kg
Dimensions (L x W x H) 77.0 x 75.0 x 57.0 mm
Unit Price $57.84 USD

Technical Specifications

Spec Attribute Spec Value
Have a question about this part?
Ask in the forum! Go to the forum