OnRobot VGC10 Compact Vacuum Gripper
$3,709.00 USD
Ships in 5 days
The VGC10 electrical compact vacuum gripper has unlimited customization possibilities. It has changeable suction cup options to accomodate nearly any application need. Smaller than the VG10, the VGC10 can fit into tight environments to extend your automation possibilities. At half the weight of the VG10 but with the same payload, the VGC10 can lift small, irregular-shaped, and heavy objects even with a smaller robot arm. The VGC10 features two independently controlled air channels that allow it to act as a dual gripper with pick-up and release in the same action, further increasing efficiency and reducing cycle time. With no compressor or air supply needed, this compact electrical gripper is easy to move, and simple programming makes it quick and easy to redeploy for greater production flexibility.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-028-0006 |
Weight | 0.814 kg |
Dimensions (L x W x H) | 101.0 x 100.0 x 100.0 mm |
Unit Price | $3,709.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Payload | 6 kg (default attachment) or 15 kg (custom attachments) Kg |
IP Rating | IP54 |
Air Flow | 0-12 L/min |
Vacuum | 5-80 % |
Suction Cups | 1-7 |
Operating Temperature | 0-50 °C |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
End Effector Adapter for Epson T3 Robots
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Machine Tending Robot Calibration Flange
ST-RB-020-0005