OnRobot 3FG15 3-finger Gripper
$5,768.00 USD
Ships in 5 days
The 3FG15 is ideal for gripping a wide range of cylindrical objects in machine-tending applications such as CNC lathe machines. The gripper’s design automatically centers workpieces, resulting in fast deployment with a strong, stable grip and precise placement. The gripper comes with pre-integrated software that is easy to install and program, requiring little technical background to set up.
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-028-0009 |
Weight | 1.15 kg |
Dimensions (L x W x H) | 156.0 x 158.0 x 180.0 mm |
Unit Price | $5,768.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Gripper Payload | 10 kg (grip force fit) or 8 kg (flexible grip force fit) or 15 kg (form fit) |
Grip Diameter | 4-152 mm (external) 35-176 mm (internal) |
Grip Force | 10-240 N (grip force fit) or 10-140 N (flexible grip force fit) |
Gripping Speed | 125 mm/s |
Repeatability | 0.1 mm |
Resolution | 0.1 mm |
Supply Voltage | 24 V |
Current Consumption | 43-1500 mA |
IP Rating | 67 |
Operating Temperature | 5-50 °C |
Wiring | OnRobot control box or robot tool flange |
Compatible Parts
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot Tooling Mounting Plate
ST-RB-001-0001 v2
Machine Tending Robot Calibration Flange
ST-RB-020-0005