On/Off Pneumatic Valve, Normally Closed
$301.27 USD
Ships next day
3-Port, 2-Position Normally Closed On/Off Pneumatic Valve with Internal Pilot. Can be controlled using Vention's IO Module v2 (CE-MD-001-0000__2). Includes 4 meters of 12mm OD tubing.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-AR-002-0000__3 |
Weight | 1.2805792 kg |
Dimensions (L x W x H) | 157.0 x 115.0 x 38.0 mm |
Unit Price | $301.27 USD |
Material | Various (die-cast aluminum valve housing, 6061-T6 backing plate) |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 24 V |
Power Consumption | 1.55 W |
IP Rating | IP65 |
Temperature Range | -10 to 50 °C |
Included in the Box |
|
Compatible Parts
Heavy Duty Cobot Pedestal, 585 mm
ST-RB-033-0585 v2
Cobot Pedestal with Reinforced Base, 1226 mm
ST-RB-033-1226
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
180x22.5mm (630mm) Table Top Extrusion
ST-EXT-009-0630