Multi-Robot Mounting Plate 270 X 270 mm
$552.75 USD
Ships next day
This general robot mounting plate is compatible with Doosan H series robots, Universal robots (UR10e, UR16e and UR20) and Fanuc CRX robots (CRX-10iA, CRX-10iA/L and CRX-20iAL).
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-100-0270 |
Weight | 4.859 kg |
Dimensions (L x W x H) | 268.0 x 268.0 x 27.5 mm |
Unit Price | $552.75 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 10 um |
Associated Fasteners | 28 x HW-FN-003-0030 , 28 x HW-FN-002-0001 |
Compatible Parts
Heavy Duty Cobot Pedestal, 585 mm
ST-RB-033-0585 v2
Telescopic Lift Column
MO-LM-050-0830 v2
Universal Robots UR20
PR-UR-001-0575
Cobot Pedestal with Reinforced Base, 1226 mm
ST-RB-033-1226
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
180x22.5mm (630mm) Table Top Extrusion
ST-EXT-009-0630