
Multi-Port Venturi with Integrated Vacuum Switch
$351.73 USD
Ships in 5 days
Multiport venturi with integrated vacuum switch and bracket. Compatible with 22.5x22.5mm and 45x45mm Vention extrusion. The kit includes: Interchangeable bracket for both extrusion sizes, vacuum switch, venturi, venturi housing with 4 ports, 4 fittings, 3 plugs, 1 elbow. All fittings and elbows are for 8mm OD tubing. This switch is NPN, therefore compatible with MachineMotion. It is not compatible with standard robot controllers which require PNP. Millibar part number: P19MP-5-1.8M + AP30-P19-NPN-B.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0271 |
Weight | 0.39 kg |
Dimensions (L x W x H) | 57.0 x 95.0 x 229.0 mm |
Unit Price | $351.73 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0271 |
Weight | 0.39 kg |
Dimensions (L x W x H) | 57.0 x 95.0 x 229.0 mm |
Unit Price | $351.73 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

Small Collaborative Electric Gripper for UR
PR-SK-001-0059

Bellows Suction Cup 60 mm
PR-MB-001-0084

End Effector Adapter for Epson T3 Robots
PR-MB-001-0209

Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221

Bellows Suction Cup 30mm
PR-MB-001-0552

Flat Suction Cup 35mm
PR-MB-001-0554

Flat Suction Cup, 75mm
PR-MB-001-0087

Epson T6-B602SS
PR-EP-001-0079

Epson T3-401S
PR-EP-001-0073

Large Collaborative Electric Gripper for UR
PR-SK-001-0549

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585