Mounting Bracket for Five Conveyor Rollers
$34.25 USD
Ships next day
Mounting bracket for conveyor rollers. Supports up to 5 rollers. The brackets are designed to fit on top of Vention extrusions are secured into position with 4x standard M8 bolts. They can be used to build multi-rowed conveyors.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-012-0005 |
Weight | 1.112 kg |
Dimensions (L x W x H) | 450.0 x 37.0 x 45.0 mm |
Unit Price | $34.25 USD |
Material | 1018 Steel |
Surface finish | Black Powder Coat |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0014 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Grooved Rollers for Roller Conveyors, 585mm
MO-CV-001-0585 v3
Poly-V Heavy Duty Conveyor Roller, 855mm
MO-CV-015-0855