Motor Mounting for O-Ring Conveyor
$205.74 USD
Ships next day
Motor mounting block to install NEMA 34 stepper motors on Vention's extrusions. Output is Vention's double pulley for directly driving two rollers. Can drive up to 14x MO-CV-001-XXXX rollers.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-003-0001__2 |
Weight | 1.19728 kg |
Dimensions (L x W x H) | 91.75 x 86.0 x 88.0 mm |
Unit Price | $205.74 USD |
Material | Aluminum, steel |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0080 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
257mm Round Belt for Belt-Driven Conveyor
MO-PL-002-0257
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Planetary Reduction Gearbox, 5:1
MO-PT-001-0001
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000