Motor Mount for Dorner 3200
$629.33 USD
5 weeks
This part enables the power transmition between the output shaft of the AC motor gearbox and the input shaft of the conveyor.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-023-0001 |
Weight | 5.0 kg |
Dimensions (L x W x H) | 273.2 x 123.8 x 80.3 mm |
Unit Price | $629.33 USD |
Material | Aluminum, Steel |
Compatible Parts
Transfer Plate for Dorner 3200 (Idler Tail), 305mm
MO-CV-024-0002
Transfer Plate for Dorner 3200 (Drive Tail), 305mm
MO-CV-024-0001
Dorner 3200 Belt Conveyor, 610mm x 945mm
MO-CV-025-0945
Dorner 3200 Belt Conveyor, 914mm x 945mm
MO-CV-026-0945
Dorner 3200 Belt Conveyor, 305mm x 945mm
MO-CV-024-0945
1/2 HP AC Motor and 8:1 Gearbox, for Dorner 3200
MO-SM-022-0005
1/2 HP AC Motor and 10:1 Gearbox, for Dorner 3200
MO-SM-022-0007
1/2 HP AC Motor and 15:1 Gearbox, for Dorner 3200
MO-SM-022-0009