Medium-Duty Swivel Caster Wheel with Brake
$30.12 USD
Obsolete
Swivel caster wheel with brake. Wheel has a rubber tread and sheet metal core, supporting load up to 120Kg. Caster is compatible with Vention's mounting plates and extrusions.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-WL-001-0002 |
Weight | 0.8 kg |
Dimensions (L x W x H) | 157.0 x 68.0 x 130.0 mm |
Unit Price | $30.12 USD |
Material | Steel |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0016 , 4 x HW-WS-001-0002 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0010 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
135x100mm Aluminum Mounting Plate
ST-SP-001-0002
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585