Mecademic Meca500 Power Supply Mounting Plate
$124.96 USD
Ships next day
Vention's Meca500 mounting plate enables fast and easy installation of a Mecademic Meca500 power supply to any custom assembly. Outer dimensions are 90mm x 115mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-007-0002 |
Weight | 0.298 kg |
Dimensions (L x W x H) | 115.0 x 90.0 x 11.25 mm |
Unit Price | $124.96 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0012 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585