Manual Tool Changer with Air and Electrical (Tool & Robot Sides)
$1,329.78 USD
Ships in 5 days
The tool changer is a complete solution consisting of BOTH the robot side and a tool side, and ships with all mounting screws and dowel pin as shown. Robot Side for Utility Series Quick-Change Manual Tool Changer with electric and dual pneumatic pass through for Universal Robot brand collaborative robots. Pass electrical signals to and from the EOAT to the robot controller via the 8 Pin M8 threaded connector at the wrist of the robot. Change tools in seconds simply by releasing the locking lever and sliding a new tool into place. All mounting hardware provided. The robot side has the ISO 9409-1-50-4-M6 mounting pattern to be mounted directly to a robot wrist. The tool side has the ISO 9409-1-50-4-M6 mounting pattern replicating robot wrists with a 50mm mounting pattern.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0108 |
Weight | 0.609 kg |
Dimensions (L x W x H) | 93.0 x 99.0 x 73.0 mm |
Unit Price | $1,329.78 USD |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
SCARA Robot Adapter For 16mm Quill
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
Epson T6-B602SS
PR-EP-001-0079
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot End Effector Plate
ST-RB-004-0001