Manual Hand Valve
$93.10 USD
Obsolete
Manually control your Vention pneumatic ecosystem with this 2-position hand valve. Control up to 3 pneumatic cylinders in sync with a simple turn of a lever.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-AR-003-0000 |
Weight | 0.98 kg |
Dimensions (L x W x H) | 144.0 x 110.0 x 143.0 mm |
Unit Price | $93.10 USD |
Associated Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Air Consumption | 1.5 SCFM |
Temperature Range | -5 to 60 °C |
Included in the Box |
|
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585