MachineMotion Pendant V3
$2,065.85 USD
Ships next day
Pendant V3 provides a plug and play touch screen interface for automated equipment powered by Vention's MachineMotion™ 2 controller. At 13 inches with two cameras, this generation is designed to be ergonomically friendly allowing easy operation through a responsive advanced display. When connected to the MachineMotion™ 2 controller, the pendant enables machine operators and administrators to run and modify their program in a code-free environment. This product comes with pre-loaded control and machine operations software. Compatible with MachineMotion 2 (CE-CL-010-0001 & CE-CL-010-0004).
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-TP-014-0000 |
Weight | 2.4 kg |
Dimensions (L x W x H) | 332.0 x 68.0 x 246.0 mm |
Unit Price | $2,065.85 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Display | OLED (up to 550 nits) 1920x1080 pixels resolution (HDR) |
Processor | Intel quad-core CPU (up to 3.3 GHz) |
Ergonomics | Built-in removable handle, mounting bracket is optional |
Certification | CE (RED, RoHS, Machinery Directive) |
Shock absorption | Validated as per IEC 60068-2-31 |
Electromagnetic interference (EMI) | FCC 47 CFR Part 15, Class A & ICES-001 / NMB-001, Class A & IEC 61000-6-4 - industrial level |
Electromagnetic compatibility (EMC) | IEC 61000-6-2 - industrial level |
Functional safety | Up to PL e Cat. 3 according to ISO 13849-1 |
Ingress protection | IP40 |
Included in the Box |
|
Compatible With | MachineMotion V2 (CE-CL-010-0001 & CE-CL-010-0004) |
Security | MachineCloud connection is encrypted (TLS 1.2 & TLS 1.3, A-rated ciphers, RSA 2048-bit keypairs on server and client) |
Compatible Parts
Vention Pendant V3 Machine Mount
ST-RB-002-0005