MachineMotion Controller
$2,521.43 USD
Obsolete
The 1-Output MachineMotion Controller supports one NEMA 34 stepper motor. Comes equipped with IP connectivity, integrated Linux single-board computer, stepper motor output and 5 sensor inputs. Enclosure is rated IP 20.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CL-005-0001 |
Weight | 9.538 kg |
Dimensions (L x W x H) | 377.0 x 282.0 x 144.0 mm |
Unit Price | $2,521.43 USD |
Material | Steel enclosure, IP20 |
Surface finish | Dark blue powder coat |
Associated Fasteners | 10 x HW-FN-002-0001 , 10 x HW-FN-003-0014 |
Light-Duty Fasteners | 10 x HW-FN-002-0001 , 10 x HW-FN-003-0008 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585