MachineMotion Control Device Extension Cable, 5m
$56.33 USD
Ships next day
5m cable for connecting I/O devices to the MachineMotion 1 or MachineMotion 2 controller. Connect in between any device that uses an 8 pin M12 connection such as the teach pendant, NEMA 34 power-off brake, encoder, or I/O expander. Cable diameter of 8mm
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-022-5000 |
Weight | 0.28 kg |
Dimensions (L x W x H) | 100.0 x 100.0 x 10.0 mm |
Unit Price | $56.33 USD |
Material | N/A |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Cable Length | 5000 mm |
Compatible Parts
Servo Motor Cable - MachineMotion 2
CE-CA-100-5002 v1
MachineMotion 2 NEMA 17 Cable - 5m
CE-CA-101-5001
M12 End-Stop Extension Cable, 5m
CE-CA-018-5000
M12 End-Stop Extension Cable, 0.5m
CE-CA-018-0500
Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000
MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400
M12 End-Stop Extension Cable, 2m
CE-CA-018-2000
MachineMotion 2 Safety IN Pigtail Cable - 2m
CE-CA-105-2000