MachineMotion 2 Safety Extension Cable - 5m

MachineMotion 2 Safety Extension Cable - 5m

CE-CA-102-5001__2
supplied by Vention
$68.90 USD
Ships next day
5m extension cable for connecting safety devices to the MachineMotion 2 controller. Connect any device that uses an 12-pin M12 connection such as the safety interlock, safey device expander or emergency stop switch. Cable diameter of 8mm
Select dimension:
Length: x 0.0 mm x 0.0 mm
QTY:
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number CE-CA-102-5001__2
Weight 0.23 kg
Dimensions (L x W x H) 0.0 x 0.0 x 0.0 mm
Unit Price $68.90 USD

Technical Specifications

Spec Attribute Spec Value

General Specifications

Spec Attribute Spec Value
Part Number CE-CA-102-5001__2
Weight 0.23 kg
Dimensions (L x W x H) 0.0 x 0.0 x 0.0 mm
Unit Price $68.90 USD

Technical Specifications

Spec Attribute Spec Value
Have a question about this part?
Ask in the forum! Go to the forum