MachineMotion 2 Safety Extension Cable - 5m
$68.90 USD
Obsolete
5m extension cable for connecting safety devices to the MachineMotion 2 controller. Connect any device that uses an 12-pin M12 connection such as the safety interlock, safey device expander or emergency stop switch. Cable diameter of 8mm
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-102-5001 |
Weight | 0.226 kg |
Unit Price | $68.90 USD |
Compatible Parts
Servo Motor Cable - MachineMotion 2
CE-CA-100-5002 v1
MachineMotion 2 NEMA 17 Cable - 5m
CE-CA-101-5001
M12 End-Stop Extension Cable, 5m
CE-CA-018-5000
MachineMotion Control Device Extension Cable, 5m
CE-CA-022-5000
M12 End-Stop Extension Cable, 0.5m
CE-CA-018-0500
Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000
MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400
M12 End-Stop Extension Cable, 2m
CE-CA-018-2000
MachineMotion 2 Safety IN Pigtail Cable - 2m
CE-CA-105-2000