MachineMotion 2 - Four Drive
$6,484.97 USD
Ships in 7 days
MachineMotion 2 is an all-in-one automation controller. It enables you to rapidly create general motion control and automation projects. The controller allows connections for up to 4 step-servo motors, safety controls, pendant, peripherals and external control modules. On the software side, even users with limited programming experience can easily create automated machines.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CL-010-0004 |
Weight | 15.0 kg |
Dimensions (L x W x H) | 392.0 x 293.0 x 150.0 mm |
Unit Price | $6,484.97 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 110-240 (AC) V |
Power Consumption | Up to 1100 W |
IP Rating | IP30 |
Certification | CSA-US, CE |
Temperature Range | 0 to 40 °C |
Included in the Box |
|
Compatible With | All Vention 2nd Generation Modules |
Security | MachineCloud connection is encrypted (TLS 1.2 & TLS 1.3, A-rated ciphers, RSA 2048-bit keypairs on server and client) |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
180x22.5mm (630mm) Table Top Extrusion
ST-EXT-009-0630