Machine Tending Indexer Catch
$37.50 USD
Ships in 7 days
Machine Tending Indexer Catch can be used with MO-LM-034-0002 to provide accurate positioning of motion components, while allowing for an easier release for the cobot. The catch is threaded for ease of installation on HP gussets and assembly plates.
Quantity:
Technical Drawings
Technical Documents
What's Included
- 1 x M8 x 20mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-034-0003 |
Weight | 0.206 kg |
Dimensions (L x W x H) | 44.0 x 20.0 x 34.0 mm |
Unit Price | $37.50 USD |
Material | Carbon Steel (1045 Alloy) |
Surface finish | Chrome Plated |
Associated Fasteners | 1 x HW-FN-003-0020 |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001