M8 X1.25 Zinc Plated Thin Hex Nut
$0.13 USD
Ships next day
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-033-0002 |
Weight | 0.005 kg |
Dimensions (L x W x H) | 13.0 x 13.0 x 4.0 mm |
Unit Price | $0.13 USD |
Material | Steel |
Surface finish | N/A |
Compatible Parts
M8 1.25 x 10mm Flat Head Screw
HW-FN-015-0010
M6 Hex Nut
HW-FN-033-0003
M8 x 70mm Screw
HW-FN-003-0070
M8 1.25 x 12mm Flat Head Screw
HW-FN-015-0012
M4-0.7 x 10mm Low-Profile Socket Head Screw
HW-FN-010-0010
M8 1.25 x 18mm Flat Head Screw
HW-FN-015-0018
M4-0.7 x 6mm Low-Profile Socket Head Screw
HW-FN-010-0006
M6 1.0 x 11mm, 8mm Diameter Shoulder Screw
HW-FN-005-0011
T-Bar for Conveyor Mounting Brackets
HW-FN-002-0003
M8 1.25 x 30mm Flat Head Screw
HW-FN-015-0030