M8 Washer with 16mm Outside Diameter
$1.17 USD
Ships next day
M8 washer for roller wheel assembly
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-WS-001-0001 |
Weight | 0.00206 kg |
Dimensions (L x W x H) | 1.8 x 16.0 x 16.0 mm |
Unit Price | $1.17 USD |
Material | Steel |
Surface finish | Zinc plated |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585