M8 Thru Hole for Panels
$5.83 USD
Obsolete
M8 thru hole for panels.
Position where clearance holes are required to fasten panels to a Vention assembly.
18mm low-profile socket head screw is included.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-010-0001 |
Weight | 0.01 kg |
Unit Price | $5.83 USD |
Material | N/A |
Surface finish | N/A |
Associated Fasteners | 1 x HW-FN-003-0018 , 1 x HW-FN-002-0001 |
Light-Duty Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0014 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585