M8 Ratchet Handle 18mm
$6.38 USD
Ships next day
M8 bolt with ratchet handle, the handle is powder coated and the bolt has a black oxide finish.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-HD-003-0001 |
Weight | 0.042 kg |
Dimensions (L x W x H) | 72.0 x 19.0 x 63.0 mm |
Unit Price | $6.38 USD |
Material | Aluminum (handle) |
Surface finish | Black anodize |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
1x4 Hole Aluminum Assembly Plate
ST-GP-001-0004
2x3 Hole Aluminum Assembly Plate
ST-GP-001-0008
1x5 Hole Aluminum Assembly Plate
ST-GP-001-0020
2x4 Hole Aluminum Assembly Plate
ST-GP-001-0002
2x2 Hole Aluminum Assembly Plate
ST-GP-001-0003
2X6 Hole Aluminum Assembly Plate
ST-GP-001-0014
1x3 Hole Aluminum Assembly Plate
ST-GP-001-0007
45mm x 45mm Aluminum Gusset
ST-GP-003-0001