M8 Knob
$18.26 USD
In stock
Vention's standard length knob for use with assembly plate. Can be used with all sizes of Vention extrusion. Useful in applications where the assembly needs frequent adjustment.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-CP-002-0001__3 |
Weight | 0.04 kg |
Dimensions (L x W x H) | 46.0 x 40.0 x 40.0 mm |
Unit Price | $18.26 USD |
Material | Aluminum, Steel |
Surface finish | Dark blue anodize, 6um |
Compatible Parts
1x4 Hole Aluminum Assembly Plate
ST-GP-001-0004
1x2 Hole Aluminum Assembly Plate
ST-GP-001-0016
2x3 Hole Aluminum Assembly Plate
ST-GP-001-0008
1x5 Hole Aluminum Assembly Plate
ST-GP-001-0020
2x4 Hole Aluminum Assembly Plate
ST-GP-001-0002
2X6 Hole Aluminum Assembly Plate
ST-GP-001-0014
1x3 Hole Aluminum Assembly Plate
ST-GP-001-0007
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions
ST-GP-001-0006
Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusions
ST-GP-001-0015