M8 Extended Length Knob
$28.53 USD
Ships next day
Vention's extended length knob for use with aluminum gussets. Adjustable length thread is achieved by using a threaded shaft collar which can be locked at any set distance.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-CP-002-0002__2 |
Weight | 0.0635 kg |
Dimensions (L x W x H) | 76.0 x 40.0 x 40.0 mm |
Unit Price | $28.53 USD |
Material | Aluminum, Steel |
Surface finish | Dark blue anodize, 6um |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
45mm x 90mm Aluminum Gusset
ST-GP-003-0005
1x5 Hole Aluminum Assembly Plate
ST-GP-001-0020
2x2 Hole Aluminum Assembly Plate
ST-GP-001-0003
45mm Aluminum Profile Slider
MO-LM-008-0002
1x3 Hole Aluminum Assembly Plate
ST-GP-001-0007
2x5 Hole Aluminum Assembly Plate
ST-GP-001-0019
45mm x 45mm Aluminum Gusset
ST-GP-003-0001