M12 End-Stop Extension Cable, 0.5m
$28.09 USD
Ships next day
0.5-meter extension cable for sensors. Connect in between any of Vention's sensor cable and MachineMotion 1 or MachineMotion 2 controller. To be used when the existing 3m cable of the sensors are too long.
Links M12 A-Keyed 4-Pin Male to Female. Cable diameter of 8mm
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-018-0500 |
Weight | 0.05 kg |
Dimensions (L x W x H) | 30.0 x 110.0 x 110.0 mm |
Unit Price | $28.09 USD |
Compatible Parts
Servo Motor Cable - MachineMotion 2
CE-CA-100-5002 v1
MachineMotion 2 NEMA 17 Cable - 5m
CE-CA-101-5001
M12 End-Stop Extension Cable, 5m
CE-CA-018-5000
MachineMotion Control Device Extension Cable, 5m
CE-CA-022-5000
Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000
MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400
M12 End-Stop Extension Cable, 2m
CE-CA-018-2000
MachineMotion 2 Safety IN Pigtail Cable - 2m
CE-CA-105-2000