Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
$2,468.25 USD
Ships in 15 days
The Safe and Light is a powerful foam vacuum gripper. 120x240mm vacuum area. Lifting capacity of up to 30kg. Handle all your products without any adjustment from cardboard boxes, to slip sheets, cans, wood boards, shrink wrapped packs and many other types. Valves technology available for constant gripping power regardless the type of product. It includes a new magnetic system EasyFoam for quick and easy foam replacement. This gripper is rugged and not affected by dust. It's naturally adapted for collaborative application with his foam body and extremely resistant for high duties with his carbon fiber structure. Robot fixing kits are available for popular robots as well as specific needs on request (option). Valve kit, mounting adapter and tubing not included.
Length:
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-JL-001-0490 |
Weight | 0.77 kg |
Dimensions (L x W x H) | 130.0 x 250.0 x 90.0 mm |
Unit Price | $2,468.25 USD |
Compatible Parts
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Robot Handle for UR3
PR-CQ-001-0396
Cobot End Effector Plate
ST-RB-004-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Cobot Tooling Mounting Plate
ST-RB-001-0001 v2
Dual Joulin Safe and Light Cobot Adapter
ST-RB-030-0000