
Left Gate Bolt without Interlock
$229.45 USD
Ships next day
Vention's Gate Bolt features an easy sliding bolt with handle to properly lock your Vention door closed.
Included fasteners:
4 x
HW-FN-002-0001
4 x
HW-FN-003-0022
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SE-006-1011__2 |
Weight | 1.21 kg |
Dimensions (L x W x H) | 233.0 x 72.0 x 167.75 mm |
Unit Price | $229.45 USD |
Material | Aluminum, Steel |
Surface finish | Blue anodize, Zinc plating |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0022 |
Technical Specifications
Spec Attribute | Spec Value |
---|
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SE-006-1011__2 |
Weight | 1.21 kg |
Dimensions (L x W x H) | 233.0 x 72.0 x 167.75 mm |
Unit Price | $229.45 USD |
Material | Aluminum, Steel |
Surface finish | Blue anodize, Zinc plating |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0022 |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts
LD

45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585