
Large Collaborative Electric Gripper for UR
$2,481.00 USD
Ships in 7 days
The Co-Act EGP-C 64 NN URID is a 2-Finger, 24VDC Electric Collaborative gripper, powered by SCHUNK. Designed for easy Integration to UR3, UR5, UR10 and UR16 cobots. Incremental force adjustment (50,100% of 230N), 10 mm stroke/Finger. Recommended workpiece weight 1.15 kg (Friction grip). The gripper is equipped with a UR specific flange adaption and pre-wired M8 communication cable. Kit includes set of 2 fingers for part size range 19.5-39.5 mm.
Length:
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-SK-001-0549 |
Weight | 1.11 kg |
Dimensions (L x W x H) | 230.0 x 126.0 x 93.0 mm |
Unit Price | $2,481.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Stroke | 20 mm |
Max Payload | 1.15 Kg |
Grip Force | 230 N |
Compatible With | Compatible With UR3, UR5, UR10 and UR16 |
Compatible Parts

Bellows Suction Cup 60 mm
PR-MB-001-0084

End Effector Adapter for Epson T3 Robots
PR-MB-001-0209

Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221

Bellows Suction Cup 30mm
PR-MB-001-0552

Flat Suction Cup 35mm
PR-MB-001-0554

Flat Suction Cup, 75mm
PR-MB-001-0087

Robot Calibration Flange
ST-RB-020-0003

Machine Tending Robot Calibration Flange
ST-RB-020-0005