Industrial LED Bar
$186.25 USD
Ships next day
285mm long industrial LED Bar, 90 to 264Vac with a High/Low/Off switch. Suitable for a variety of applications, including work stations, machine lighting, control cabinets, and manufacturing lines. Comes with a 1.8m power cable with NEMA 5-15 connector and a 0.91m daisy chain power cable for connecting multiple lights together. Each light bar can be turned to high, low, or off independently of the other lights. Light color is daylight white (5000K), Lumen output is 750, environmental rating is IP50.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-LI-002-0000 |
Weight | 0.605 kg |
Dimensions (L x W x H) | 298.0 x 32.0 x 46.0 mm |
Unit Price | $186.25 USD |
Associated Fasteners | 2 x HW-FN-002-0004 , 2 x HW-FN-005-0012 |
Light-Duty Fasteners | 2 x HW-FN-002-0004 , 2 x HW-FN-005-0010 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Cable Length | 285 mm |
Supply Voltage | 90 to 254 V |
Power Consumption | 7.5 W |
IP Rating | IP50 |
Included in the Box |
|
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585