Indexer Catch
$25.63 USD
Ships next day
Catch which can be used with MO-LM-034-0002 in order to provide accurate positioning of motion components. The catch is threaded for ease of installation on HP gussets and assembly plates.
Quantity:
Technical Drawings
Technical Documents
What's Included
- 1 x M8 x 20mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-034-0001 |
Weight | 0.208 kg |
Dimensions (L x W x H) | 44.0 x 34.0 x 20.0 mm |
Unit Price | $25.63 USD |
Material | Carbon Steel (1060 Alloy) |
Surface finish | Chrome Plated |
Associated Fasteners | 1 x HW-FN-003-0020 |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
45mm x 45mm Aluminum Gusset
ST-GP-003-0001