
Hook Clamp Holder
$35.70 USD
Obsolete
Compact mounting adapter for long-arm Hook Clamps. Precision bored hole for smooth swing action. Thread size: M8. Made in USA. Carr Lane Mfg item.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-QN-001-0251 |
Weight | 0.8 kg |
Dimensions (L x W x H) | 26.0 x 26.0 x 74.0 mm |
Unit Price | $35.70 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-QN-001-0251 |
Weight | 0.8 kg |
Dimensions (L x W x H) | 26.0 x 26.0 x 74.0 mm |
Unit Price | $35.70 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

Forklift Handle
HW-HD-002-0001

Long Aluminum Mounting Block
ST-SP-003-0004

Mounting Bracket for Toggle Clamp
ST-SP-007-0007

Aluminum Eccentric Mounting Block
ST-SP-003-0001

12mm Tooling Ball
HW-RP-001-0002

Height Locator for Dimensional Jig
ST-SP-007-0008

Eccentric Locator for Dimensional Jig
ST-SP-007-0001

20mm Tooling Ball
HW-RP-001-0004

Rest Button, with 16mm OD
HW-RP-001-0001

63mm Toggle Clamp
HW-CP-001-0001