Hollow Shaft Optical Rotary Encoder
$275.83 USD
Obsolete
Hollow shaft optical rotary encoder. This position sensor can be mounted on the backshaft of Vention NEMA 34 stepper motors. It is useful to sense the angular position of the motor shaft. Accuracy is 0.1 degree. The encoder comes with a 5m long cable. Compatible with current version of MachineMotion (CE-CL-005-0003). For older versions of MachineMotion, contact us for support.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SN-002-0001__2 |
Weight | 0.548 kg |
Dimensions (L x W x H) | 50.8 x 60.0 x 83.83 mm |
Unit Price | $275.83 USD |
Material | N/A |
Surface finish | N/A |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Rotational Speed | 36000 degrees/s |
Supply Voltage | 5 to 24 V |
IP Rating | IP54 |
Temperature Range | -10 to 60 °C |
Included in the Box |
|