Gusset Plate for 45 Degree Cobot Mounting
$139.62 USD
Ships next day
This gusset when paired with the Actuator Mounting Plate (ST-GP-005-0010) allows for a sturdy and minimalist bolt-together solution for 45 degree cobot mounting. Suitable for fixed mounting or use atop linear motion actuators for range extension.
Quantity:
Technical Drawings
Technical Documents
What's Included
- 10 x M8 x 18mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-005-0012 |
Weight | 0.773 kg |
Dimensions (L x W x H) | 217.93 x 11.25 x 217.93 mm |
Unit Price | $139.62 USD |
Material | Aluminum |
Surface finish | Blue Annodize |
Associated Fasteners | 10 x HW-FN-003-0018 |
Compatible Parts
Multi-Robot Mounting Plate 225 X 225 mm
ST-RB-100-0225
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
225x180mm Gantry Plate
MO-LM-001-0030
Enclosed Ball Screw Actuator, 360mm Length
MO-LM-039-0360
Actuator Mounting Plate
ST-GP-005-0010