Grooved Rollers, for Belt-driven Conveyors
$16.22 USD
Obsolete
Conveyor roller specially designed to be mounted on Vention extrusions. Each roller can support loads up to 40kgs.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-001-0001 |
Weight | 0.7 kg |
Dimensions (L x W x H) | 584.0 x 0.0 x 50.0 mm |
Unit Price | $16.22 USD |
Material | Steel |
Surface finish | Zinc plated |