Force/Torque Sensor for UR - 6 Axis
$4,279.43 USD
Ships in 5 days
The NRS-6 Force/Torque Sensor kit for UR has a maximum payload of 50 kg and includes an ethernet gateway, mounting flanges and URCap for a real plug and play experience. The high stiffness, durable and accurate multi-axis force torque sensor design is suitable for demanding force-sensitive applications such as grinding, polishing, object weighing, and velocity adjustment based on payload.
What is in the UR kit with ref. number NRS-6050-D80-UR
1x NRS-6050-D80 6-axis force/torque sensor
1x USB flash drive with software & documentation
1x NRC-ETH communication box (ethernet gateway)
Cabling
Mounting flanges
Length:
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-ZE-001-0273 |
Weight | 0.625 kg |
Dimensions (L x W x H) | 134.0 x 134.0 x 47.0 mm |
Unit Price | $4,279.43 USD |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
End Effector Adapter for Epson T3 Robots
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585